IESNA:LM-63-2002
[TEST]P1200376
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB2C-835-U-T2R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](2) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 100.9 WATTS, 0.857 AMPS
[_THDi]9.472
[_PF]0.994
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]14146
TILT=NONE
52 -1 1 37 22 1 1 1 0.5 0
1 1 100.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1659.8 2078.2 2456.4 2749.2 2988 3123.1 3186.6 3209.3 3323.9 3569.3
3974.5 4486.4 4990.2 5392.6 5744.6 6065.8 6268.8 6320.7 6195.8 5879.6
5241.4 4138.1 3415.9 2861 2265.8 1594 1047.9 734.6 573.2 495.1
449.1 377.5 319.8 111 54 8.8 0
1659.8 2092.8 2474.7 2772.6 2991.7 3139.9 3215.8 3237 3331.9 3553.2
3927.8 4429.4 4923.8 5340 5695.6 6016.9 6257.9 6344.8 6265.2 5997.2
5464.2 4444.8 3553.9 2984.4 2396.5 1737.9 1142.8 771.1 591.5 512.6
453.5 383.4 322.8 137.3 57.7 11 0
1659.8 2074.5 2449.1 2750 2984.4 3154.5 3248.7 3288.9 3363.3 3562
3881.1 4326.5 4801.1 5219.5 5557.6 5827.8 6081.2 6204.6 6173.2 5959.2
5530.6 4830.3 3850.4 3166.9 2583.5 1945.3 1299 863.1 638.2 530.1
468.1 407.5 349 266.5 135.8 16.1 0
1659.8 2074.5 2438.2 2738.3 2988.7 3180.8 3309.3 3376.5 3446.6 3599.9
3837.2 4182.6 4593 4986.6 5303.5 5563.5 5781.8 5958.5 6006 5935.9
5678.1 5199.8 4528 3732.8 2984.4 2319.1 1621.8 1038.4 708.3 538.9
465.1 403.8 344.7 274.6 192.8 75.2 0
1659.8 2013.2 2365.9 2674 2938.4 3172 3358.2 3481.6 3560.5 3681.7
3878.9 4132.3 4460.1 4793.8 5093.9 5352.4 5562.7 5749.7 5882.6 5918.3
5847.5 5629.9 5207.9 4569.6 3824.1 3062.5 2281.9 1504.2 944.9 633.8
483.4 429.4 373.1 284.8 192 59.9 0
1659.8 1981.1 2299.4 2599.5 2877 3134.1 3367.7 3552.5 3678.1 3795.6
3943.1 4154.9 4400.2 4691.6 4985.1 5277.2 5525.5 5719.7 5866.5 5987.7
6081.9 6050.5 5918.3 5618.2 5099.8 4428 3564.2 2733.2 1837.9 1134.7
736.1 503.1 364.4 220.5 111 29.2 0
1659.8 1919.7 2196.5 2479.1 2753.6 3023.1 3283 3514.5 3706.5 3860.6
4016.9 4187.7 4375.4 4609.1 4877.1 5180.8 5493.4 5794.9 6062.2 6297.3
6511.3 6746.4 6852.3 6918 6903.4 6605.5 6036.6 5130.4 3931.4 2663.1
1537.1 798.1 407.5 235.1 114.6 39.4 0
1659.8 1873 2095 2337.4 2588.6 2825.9 3080.8 3328.3 3566.3 3776.6
3986.9 4181.9 4358.6 4549.2 4749.3 4964 5213 5494.8 5803 6130.1
6487.2 6999.8 7413.8 7666.5 7954.2 8162.3 8189.3 7909.6 7182.3 6005.2
4375.4 2823.7 1439.2 587.1 209.6 40.9 0
1659.8 1789 1945.3 2126.4 2325 2535.3 2749.2 2961 3170.6 3386
3611.6 3820.5 4047.5 4284.9 4531.7 4779.2 5053.8 5361.9 5702.9 6089.2
6540.5 7224.7 7903.8 8368.9 8962.6 9661.4 10409.1 10907.9 10801.3 9797.2
7730 5011.4 2125.6 649.2 204.5 42.4 0
1659.8 1774.4 1929.9 2096.4 2284.1 2482.7 2685.7 2888 3088.1 3291.1
3491.1 3698.5 3917.6 4154.9 4400.2 4655.1 4938.4 5251.7 5602.2 6001.6
6452.1 7176.5 7860.7 8364.5 8999.1 9760.7 10577.1 11097 10998.4 9930.8
7684 4698.9 1800.7 497.3 160.6 36.5 0
1659.8 1718.9 1799.2 1907.3 2038 2180.4 2324.3 2475.4 2631.7 2789.4
2948.6 3112.9 3278.6 3453.9 3642.3 3841.6 4060.7 4309 4608.3 4950.1
5366.3 6027.9 6529.5 7024.6 7628.5 8355.1 9037.1 9332.8 9023.9 7846.1
5792 3223.9 929.6 195 65 14.6 0
1659.8 1678 1723.3 1788.3 1878.1 1975.2 2081.1 2189.9 2300.2 2417.7
2532.4 2642.6 2756.5 2869.7 2989.5 3115.8 3248.7 3410.1 3597 3839.4
4189.9 4625.1 4921.6 5253.1 5649.6 6081.9 6376.9 6274 5758.4 4791.6
3460.5 1770.8 577.6 172.3 59.1 13.9 0
1659.8 1641.5 1648.1 1678 1726.9 1777.3 1843.8 1909.5 1974.5 2042.4
2101.5 2154.8 2199.4 2240.3 2268.8 2287 2305.3 2317.7 2338.1 2385.6
2499.5 2566.7 2579.1 2603.9 2642.6 2677.7 2582 2279 1846.7 1368.4
930.3 527.2 264.3 111.7 54 19 0
1659.8 1564.8 1508.6 1479.4 1476.5 1488.2 1507.9 1529.8 1545.1 1554.6
1553.9 1535.6 1507.2 1467 1413.7 1348.7 1270.6 1189.5 1115 1045.7
974.1 910.6 857.3 813.5 775.5 736.8 688.6 623.6 533.8 413.3
300.8 221.3 153.3 98.6 56.2 16.1 0
1659.8 1494 1391 1345.8 1334.8 1344.3 1364.8 1386.7 1397.6 1394.7
1379.4 1352.3 1312.9 1264 1207 1148.6 1088 1027.4 967.5 901.8
835.4 775.5 731.7 705.4 695.2 696.6 695.2 674.7 624.3 540.4
411.1 283.3 198.6 130.7 65 14.6 0
1659.8 1438.5 1314.4 1265.5 1267.6 1295.4 1326.1 1345.8 1347.2 1334.1
1308.5 1272 1228.9 1179.3 1126.7 1074.9 1020.1 962.4 903.3 848.5
806.9 771.1 747 731.7 718.5 703.2 679.1 654.3 623.6 574.7
500.2 392.9 257.8 142.4 67.9 14.6 0
1659.8 1385.2 1257.4 1224.6 1245 1283 1312.9 1327.5 1321.7 1299
1264 1222.4 1174.2 1126.7 1076.3 1027.4 993.8 953.7 903.3 863.1
836.1 800.3 744.1 699.5 670.3 641.9 612.6 583.4 557.1 533.1
504.6 458.6 375.3 287.7 168.7 40.9 0
1659.8 1355.3 1227.5 1209.2 1244.3 1280.8 1310.7 1319.5 1305.6 1269.8
1226.8 1177.8 1125.3 1078.5 1038.4 1015.7 988.7 961 933.9 874.1
820.8 778.4 736.1 696.6 655.7 619.9 584.9 552.8 519.2 480.5
442.5 408.2 357.8 308.9 216.1 84 0
1659.8 1329.7 1208.5 1206.3 1245 1280.1 1306.3 1309.3 1288.1 1249.4
1200.5 1146.4 1098.2 1053.7 1023.8 998.2 965.3 920.8 881.4 833.9
797.4 756.5 716.3 679.8 649.2 617.8 584.2 549.8 509.7 465.1
416.2 373.1 317.6 240.2 159.2 66.4 0
1659.8 1315.1 1199 1205.6 1247.9 1282.2 1305.6 1301.2 1274.2 1228.2
1171.3 1118 1072.7 1038.4 1022.3 983.6 923.7 854.3 826.6 803.2
761.6 729.5 701.7 660.8 630.2 606.1 574.7 537.4 492.9 444
390.7 367.3 316.2 206.6 150.4 92 0
1659.8 1312.2 1193.2 1206.3 1248.7 1283.7 1304.9 1299 1266.2 1214.3
1156.7 1104.1 1059.5 1038.4 1013.5 964.6 877 819.3 804.7 776.2
739.7 700.3 663 634.6 617 601.7 573.2 538.2 495.8 446.9
395 408.2 325.7 217.6 165.8 61.3 0
1659.8 1312.2 1192.4 1208.5 1249.4 1284.4 1304.2 1301.2 1269.1 1215.1
1156.7 1103.3 1058.8 1039.1 1011.3 961.7 870.4 820 808.3 775.5
737.5 694.4 663.8 625.8 620.7 601.7 572.5 538.2 498.7 446.2
396.5 402.3 279.7 224.9 163.6 59.1 0
